Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1" x 17,02 mm - 1" x 17,02 mm aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606, gehärtet ( vorgebohrt )
Bill of material
Einfach-Kettenrad 1" x 17,02 mm aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606, gehärtet ( vorgebohrt ) KETTEN FUCHS Artikel-Nr. 321-510-023H
CNSORDERNO
order number
321-510-023H
Z
Number of Teeth
23
DE
Dimensions
197.2 mm
DP
Dimensions
186.54 mm
DM
Dimensions
110 mm
D1
Dimensions
20 mm
A
Dimensions
50 mm
R3
Tooth tip rounding
26.0 mm
C
Width of the rounding
2.5 mm
B1
Gear width
16.2 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices